-
Construction type
-
Input voltage
-
Type of accessory/spare part
-
Construction type
-
Input voltage
-
Input voltage
-
Input voltage
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Accessory
-
Primary frequency
-
Primary frequency
-
Primary frequency
-
Primary frequency
-
Number of phases primary
-
Spare part
-
Number of phases primary
-
Output voltage
-
Secondary frequency
-
Secondary frequency
-
Output voltage
-
Output voltage
-
Output voltage
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
USB interface
-
Number of phases secondary
-
With communication interface RS-232
-
With communication interface RS-232
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Suitable for network-management
-
Suitable for network-management
-
USV- technology
-
USV- technology
-
USV- technology
-
Modular
-
Max. voltage distortion output (linear load)
-
Output power factor
-
Output power factor
-
Output power factor
-
Output power factor
-
Potential free switch contact
-
Overall efficiency
-
Potential free switch contact
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Efficiency in eco-mode
-
Efficiency in eco-mode
-
Efficiency in eco-mode
-
Auto shut down function
-
Auto shut down function
-
Input connection
-
Input connection
-
Input connection
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C19
-
Number of output connections C19
-
Number of output connections C19
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections fixed connection
-
Number of output connections fixed connection
-
SNMP
-
SNMP
-
Number of output connections French standard (Type E)
-
Number of output connections French standard (Type E)
-
Number of output connections French standard (Type E)
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Sound level
-
Sound level
-
Sound level
-
Terminal marking indication
-
Terminal marking indication
-
Type of load
-
Type of load
-
Type of load
-
Halogen free
-
Halogen free
-
With socket outlet
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Regulation Type (Pack1)
-
Battery ou Accumulator (Pack2)
-
Pack2 Location
-
Regulation Type (Pack2)
External matching battery cabinet with Daker DK Plus 3kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 5/6kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 10kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 1kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 2kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 3kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 5/6kVA to increase backup time.
Legrand Keor PDU 800VA - French Input - 8 French Sockets (backup + surge protected), USB
Legrand Keor PDU 800VA - British Input - 8 IEC Sockets (backup + surge protected), USB
UPS KEOR PDU 800VA FR/GR/IT input 8 IEC outpout black
Legrand Daker DK Plus 1kVA - UPS (rack-tower / extended battery)
Legrand Daker DK Plus 2kVA - UPS (rack-tower / extended battery)
Legrand Daker DK Plus 3kVA - UPS (rack-tower / extended battery)
Legrand Daker DK Plus 5kVA - UPS (rack-tower / extended battery)
Legrand Daker DK Plus 6kVA - UPS (rack-tower / extended battery)
Legrand Daker DK Plus 5kVA - UPS (rack-tower / extended battery)
Legrand Daker DK Plus 6kVA - UPS (rack-tower / extended battery)
Legrand Daker DK Plus 10kVA - UPS (rack-tower / extended battery)
Legrand Daker DK Plus 10kVA - UPS (rack-tower / extended battery / 3Ph In - 1Ph Out)
Legrand Keor Multiplug UPS 600VA - 6 German Sockets (4 Backup + 2 Surge protected), USB Charger, AVR
Legrand Keor Multiplug UPS 800VA - 6 German Sockets (4 Backup + 2 Surge protected), USB Charger, AVR
Legrand Keor Multiplug UPS 600VA - 6 French Sockets (4 Backup + 2 Surge protected), USB Charger, AVR
Legrand Keor Multiplug UPS 800VA - 6 French Sockets (4 Backup + 2 Surge protected), USB Charger, AVR
Legrand Keor SP UPS 600VA - 4 IEC Sockets (backup + surge protected), AVR