-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Number of auxiliary contacts as change-over contact
-
Type of electrical connection of main circuit
-
Rated permanent current Iu
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
Suitable for DIN rail (top hat rail) mounting
-
Type of control element
-
DIN rail (top hat rail) mounting optional
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
Device construction
-
With integrated under voltage release
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
With switched-off indicator
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Position of connection for main current circuit
-
Complete device with protection unit
-
Motor drive optional
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Label space/information surface
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 25kA - 4P - 20A
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 25kA - 4P - 25A
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 25kA - 4P - 32A
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 25kA - 4P - 40A
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 25kA - 4P - 50A
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 25kA - 4P - 63A
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 25kA - 4P - 80A
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 25kA - 4P - 100A
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 25kA - 4P - 125A
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 25kA - 4P - 160A
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 25kA - 4P - 200A
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 25kA - 4P - 250A
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 36kA - 3P - 16A
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 36kA - 3P - 20A
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 36kA - 3P - 25A
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 36kA - 3P - 32A
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 36kA - 3P - 40A
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 36kA - 3P - 50A
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 36kA - 3P - 63A
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 36kA - 3P - 80A
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 36kA - 3P - 100A
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 36kA - 3P - 125A
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 36kA - 3P - 160A
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 36kA - 3P - 200A