الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Rated voltage
-
Size
-
Release characteristic
-
Size
-
Size
-
Size
-
Size
-
Size
-
Size
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated operating frequency
-
Model
-
Utilization category
-
Utilization category
-
Type of fuse status indicator
-
Type of fuse status indicator
-
Breaking capacity
-
Breaking capacity
-
Breaking capacity
-
Breaking capacity
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
LEGRAND
REF. 010220
Cartridge fuse 5 x 20 mm - without indicator - 2 A
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 010205
Cartridge fuse 5 x 20 mm - without indicator - 0.5 A
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 013432
Domestic cartridge fuse - cylindrical type 10.3 x 38 - 32 A - with indicator
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 013425
HRC cartridge fuse - cylindrical type gG 10 x 38 - 25 A - with indicator
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 010206
Cartridge fuse 5 x 20 mm - without indicator - 0.63 A
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 010263
Cartridge fuse 5 x 20 mm - without indicator - 6.3 A
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 010230
Cartridge fuse 5 x 20 mm - without indicator - 3.15 A
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 010250
Cartridge fuse 5 x 20 mm - without indicator - 5 A
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 010210
Cartridge fuse 5 x 20 mm - without indicator - 1 A
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 010296
Cartridge fuse 5 x 20 mm - without indicator - 10 A
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 010306
Cartridge fuse 6.3 x 23 mm - without indicator - 6 A
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 011310
Cartridge fuse 8.5 x 23 mm - without indicator - 10 A
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 011406
Cartridge fuse 8.5 x 23 mm - with indicator - 6 A
You can only compare 4 products, you must remove 1 to add this one