RFID reader for Green'up Premium charging stations with IP communication kit Cat.No 059056 - supplied with 1 badge
Green up
LEGRAND
RFID reader for Green'up Premium charging stations with IP communication kit Cat.No 059056 - supplied with 1 badge
REF. 059059
EAN.
3414970955777
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Model | Chip card |
Mounting method | DRA (DIN-rail adapter) |
Material | Other |
---|---|
Material quality | Other |
Surface protection | Other |
Colour | Other |
Transparent | No |
Degree of protection (IP) | IP00 |
With bus connection | Yes |
document title
2 documents
Instruction Use
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
Decl. UE RED-RED_694 Version: 02
(0.41 Mo)
SELECT AN ACTION