Skip to main content
Logo print

Netatmo Smart Alarm System with Camera

Netatmo NETATMO

Netatmo Smart Alarm System with Camera

REF. NA-NBU-AS-PRO EAN. 3700730503471
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Standard (Fixed)
Mounting method Other
Scope of application Inside
Protocol TCP/IP
Power over Ethernet (PoE) None
Picture system Other
Property picture system Colour
Colour Other
Wireless Yes
Type of interface Wi-Fi
Number of pixels (Megapixel) 4
Memory capacity 8 GB
With lens Yes
With IR lamp Yes
Max. infrared reach 8 m
Degree of impact strength (IK) Other
With video motion detector Yes
Degree of protection (IP) Other
Horizontal field of view 120-120 °
Vertical field of view 70-70 °
Power consumption 5 W
Supply voltage 5-5 V
Voltage type DC
Diameter 45 mm
Height 165 mm
Operating / setting temperature 0-50 °C
Storage temperature -20-80 °C
Supply current 0-2 A
Frequency 50-60 Hz
Standby consumption 200 mA
Halogen free Yes
Cable nature for connection Flexible
Fitted with rainproof plate protection No
With complemantary luminous signal Yes
Contains Batteries and/or Accumulator Yes
Camera type Night vision
Video recorder angle 130 °
Max distance between internal and external unit 100 m
IEC code (Pack1) LR6
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Alkaline
Number of Pack 1 4
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 92 g
Pack1 Location Included in packaging
Regulation Type (Pack1) P : Portable (Standard format)
IEC code (Pack2) LR03
Battery ou Accumulator (Pack2) Battery (not rechargeable)
Element Composition (Pack2) Alkaline
Number of Pack 2 6
Number of Single Element (Pack2) 1
Single Element weight (Pack2) 66 g
Pack2 Location Included in packaging
Regulation Type (Pack2) P : Portable (Standard format)
Connected object Yes
Operating method RF
Application store for download App Store , Google Play Store
With voice command Yes
Programmable No
Programming way Smartphone apps
Connectable by Internet box No
Compatible voice assistants Google Assistant , Apple Siri , Amazon Alexa
Application name Home + Security
Product use function Alarm systems
Software Update Duration (years) 3

document title

3 documents
Instruction Use
QSG2-NIS-V1-WEB.pdf pdf (1.62 Mo)
Instruction Use
QSG2-DTG-V1-WEB.pdf pdf (0.77 Mo)
Instruction Use
QSG2-NSC-V1-WEB.pdf pdf (0.39 Mo)
1 document
Catalogue Commercial Page
ex223001_0868.pdf pdf (0.07 Mo)

Up-sell products

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details