Skip to main content
Logo print

Smart door and window sensors <lt/><gt/>

Netatmo NETATMO

Smart door and window sensors <lt/><gt/>

REF. NA-DTG-PRO EAN. 3700730503259
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Other
Wireless Yes
With connection cable No
Colour White
Sensor length 76 mm
Width sensor 30.4 mm
Height of sensor 15.8 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
VdS class None
Width 30.4 mm
Height 76 mm
Depth 15.8 mm
Degree of impact strength (IK) Other
Degree of protection (IP) IP67
Operating / setting temperature -20-50 °C
Storage temperature 0-30 °C
Voltage type DC
Nominal voltage 2-3 V
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Cable nature for connection Not applicable
Label space/information surface No
Entry membrane gland type Not applicable
Cable support Not applicable
Contains Batteries and/or Accumulator Yes
Addressable No
IEC code (Pack1) LR03
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Alkaline
Number of Pack 1 6
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 66 g
Pack1 Location Included in packaging
Regulation Type (Pack1) P : Portable (Standard format)
Connected object Yes
Operating method RF
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable No
Interoperable connection Protocol No
With voice command No
Connectable by Internet box No
Application name Home + Security
Product use function Alarm systems
Software Update Duration (years) 3

document title

1 document
Instruction Use
QSG2-DTG-V1-WEB.pdf pdf (0.77 Mo)
1 document
Catalogue Commercial Page
ex223001_0868.pdf pdf (0.07 Mo)

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details