Skip to main content
Logo print

Mosaic™ - Proximity MCB - single pole - with neutral 230 V~ - 10 A - 2 mod - white

Mosaic™ LEGRAND

Mosaic™ - Proximity MCB - single pole - with neutral 230 V~ - 10 A - 2 mod - white

REF. 077521 EAN. 3245060775216
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built-in depth 40 mm
Release characteristic C
Number of poles (total) 2
Number of protected poles 1
Rated current 10 A
Rated voltage 230 V
Voltage type AC
Frequency 50-50 Hz
Flush-mounted installation Yes
Concurrently switching neutral conductor Yes
Width in number of modular spacings 45
Degree of protection (IP) IP21
Ambient temperature during operating -5-40 °C
Connectable conductor cross section solid-core 2.5-2.5 mm²
Width 45 mm
Height 45 mm
Depth 40 mm
Degree of impact strength (IK) IK04
Storage temperature -10-70 °C
Connection type Screwed terminal

document title

1 document
Catalogue Commercial Page
ex223001_1187.pdf pdf (0.21 Mo)
2 documents
BIM Data
BIM Data
2 documents
Agreement
OC / CB-8320-M1 (0.08 Mo)
Agreement
IMQ-CA03.00605 (0.25 Mo)

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details