Mosaic™ - Support - with site protection - for 2 modules
Mosaic™
LEGRAND
Mosaic™ - Support - with site protection - for 2 modules
REF. 080251
EAN.
3245060802516
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 74 mm |
---|---|
Mounting method | Mounting with screw |
Depth | 7.2 mm |
Height | 74 mm |
Mounting method of the module inserts | Front side |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With built-in installation box | No |
Mounting direction | Horizontal and vertical |
Suitable for mounting in round junction box 60 mm | No |
With nail | No |
---|---|
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Model | Flush-mounted |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Material | Metal |
With screws | No |
Flush-mounted installation | Yes |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
4 documents
BIM Data
BIM Data
BIM Data
3D Autocad
70 documents
PEP
Agreement
OC / CB-FR_700177/A1
(0.71 Mo)
PEP
Agreement
B.B.J-B/12/006/24
(3.34 Mo)
Agreement
B.B.J-B/12/048/21
(2.83 Mo)
PEP
Agreement
OC / CB-FR 630163B/A1
(0.56 Mo)
PEP
Agreement
OC / CB-620080
(2.41 Mo)
Agreement
OC / CB-FR_709693/M1
(0.67 Mo)
Agreement
OC / CB-FR_708376
(1.33 Mo)
Agreement
OC / CB-FR_707308/A3
(4.23 Mo)
PEP
PEP
Agreement
OC / CB-FR_709693
(1.38 Mo)
Agreement
NF-NF012_1945
(0.74 Mo)
PEP
Agreement
NF-NF012_2201/A2
(1.3 Mo)
PEP
Agreement
B.B.J-B/12/047/21
(2.9 Mo)
Agreement
AENOR-030/002285
(0.47 Mo)
PEP
Agreement
B.B.J-B/12/041/21
(2.84 Mo)
PEP
Agreement
NF-NF012_2666/M1
(1.1 Mo)
Agreement
OC / CB-569889/A1
(1.34 Mo)
Agreement
OC / CB-FR_705591/A3
(0.73 Mo)
Agreement
OC / CB-FR_717745
(0.46 Mo)
PEP
Agreement
NF-NF012_2275/A2
(0.96 Mo)
Agreement
OC / CB-619737
(0.96 Mo)
Agreement
OC / CB-HU-005009-A1
(0.57 Mo)
Agreement
B.B.J-B12/005/24
(4.62 Mo)
PEP
PEP
PEP
PEP
Agreement
NF-NF012_4236
(0.53 Mo)
Agreement
OC / CB-FR_707532/M1
(1.51 Mo)
PEP
PEP
PEP
PEP
Agreement
OC / CB-645761B
(0.38 Mo)
Agreement
OC / CB-FR_709181
(0.68 Mo)
PEP
PEP
PEP
PEP
PEP
PEP
PEP
Agreement
OC / CB-FR_707077
(0.39 Mo)
Agreement
NF-NF012_2666
(1.06 Mo)
Agreement
NF-NF012_2513
(1.2 Mo)
PEP
PEP
PEP
Agreement
OC / CB-FR_709703
(1.06 Mo)
Agreement
OC / CB-620094
(1.58 Mo)
Agreement
NF-NF012_1947
(0.64 Mo)
Agreement
OC / CB-645761D
(0.38 Mo)
Agreement
OC / CB-630164B/A1
(0.56 Mo)
Agreement
OC / CB-FR_707077/M1
(0.43 Mo)
Agreement
OC / CB-FR_701873
(0.58 Mo)
Agreement
OC / CB-DE 2-039435
(0.66 Mo)
PEP
Agreement
NF-NF012_4239
(0.53 Mo)
PEP
Agreement
IRAM-DC-E-E100-003.1M2
(2.18 Mo)
SELECT AN ACTION