Skip to main content
Logo print

Mosaic™ - Antibacterial blanking plate - 1 module

Mosaic™ LEGRAND

Mosaic™ - Antibacterial blanking plate - 1 module

REF. 078720 EAN. 3245060787202
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 22.5 mm
Construction type lens Rectangular
Depth 24.5 mm
Height 45 mm
Material Plastic
Colour White
Width opening 0 mm
Height opening 0 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP41
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
RAL-number 9003
Halogen free Yes
Antimicrobial treatment Yes
Mounting method Surface mounted/recessed mounted

document title

2 documents
Technical Sheet
F00437FR-04.pdf pdf (0.11 Mo)
Technical Sheet
F00437EN-04.pdf pdf (0.11 Mo)
2 documents
Catalogue Commercial Page
ex223001_1186.pdf pdf (0.08 Mo)
Catalogue Commercial Page
ex223001_1205.pdf pdf (0.09 Mo)
2 documents
BIM Data
BIM Data
7 documents
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement
NF-NF012_2275/A2 (0.96 Mo)
Agreement
NF-NF012_2201/A2 (1.3 Mo)

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details