Motor operator DMX³ 1600 - 48 V~/=
Motor operator DMX³ 2500 and 4000 - 110 V~/=
Motor operator DMX³ 2500 and 4000 230 V~/=
Motor operator DMX³ 2500 and 4000 - 480 V~/=
Motor operator DMX³ 2500 and 4000 - 415 V~/=
Motor operator DMX³ 1600 - 110 - 130 V~/=
Motor operator DMX³ 1600 - 220 250 V~/=
Motor operator DMX³ 1600 - 415 - 440 V~
Motor operator DMX³ 2500 and 4000 - 24 V~/=
Motor operator DMX³ 2500 and 4000 - 48 V~/=
Front cover XL³ 4000 - for internal cable sleeves- with hinges and locks -H.2000
Front cover XL³ 4000 - for external cable sleeves- with hinges and locks -H.2000
Structural uprights (4) XL³ 4000 - fit onto roof base - Height 2200 mm
Rear and side panels XL³ 4000/6300 - height 2200 mm - width 725 mm
Metal faceplate XL³ 800/4000 - DPX³ with direct rotary handle- 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - for 2 DPX-IS 250 - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - for DPX-IS 630 - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - DPX³/DPX-IS - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - DPX³ 160 horizontal - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - DPX³ 250 horizontal - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630 - vertical - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630+elcb - vertical - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - 1 DPX 630 horizontal - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - 1 DPX 1600 - horizontal - 1/4 turn - 24 modules