Shunt trip for DMX³ 2500 and 4000 230 V~/=
Shunt release 12V for DPX³160/250, DPX³-I 160/250 and DPX³/DPX³-I 160HP/250HP
Shunt release 24V for DPX³160/250, DPX³-I 160/250 and DPX³/DPX³-I 160HP/250HP
Shunt release 48V for DPX³160/250, DPX³-I 160/250 and DPX³/DPX³-I 160HP/250HP
Shunt release 100V-130V for DPX³160/250, DPX³-I 160/250 and DPX³/DPX³-I 160HP/250HP
Shunt release 200V-277V for DPX³160/250, DPX³-I 160/250 and DPX³/DPX³-I 160HP/250HP
Shunt release 380V-480V for DPX³160/250, DPX³-I 160/250 and DPX³/DPX³-I 160HP/250HP
Shunt release 24V AC for MPX3
Shunt release 110V AC for MPX3
Shunt release 230V AC for MPX3
Shunt release 400V AC for MPX3
Motor-driven handle -for DPX 1250 And 1600 -front operated 24 V~/= up to 1600 A
Motor-driven handle -for DPX 1250 And 1600 -front operated 230 V~/= up to 1250 A
Motor-driven handle - for DPX 1250 And 1600 - front operated 24 V~/=
Motor-driven handle - for DPX 1250 And 1600 - front operated 48 V~/=
Motor-driven handle - for DPX 1250 And 1600 - front operated 110 V~/=
Motor-driven handle - for DPX 1250 And 1600 - front operated 230 V~/= for 1600 A
Motor-driven handle -for DPX 1250 And 1600 -front operated 48 V~/= up to 1600 A
Motor-driven handle -for DPX 1250 And 1600 -front operated 110 V~/= up to 1600 A
Motor operator 24V for DPX³ 630 circuit breaker
Motor operator 48V for DPX³ 630 circuit breaker
Motor operator 230V for DPX³ 630 circuit breaker
Motor-driven handle - for DPX 1250 And 1600 - front operated 230 V~
Motor operator DMX³ 1600 - 24 V~/=