Legrand has a complete range of modular devices for adding the functions to be installed in the electrical panel.

Legrand has a complete range of modular devices for adding the functions to be installed in the electrical panel.

  

  

PULSE OPERATED LATCHING RELAYS

 

Single pole 230 V~

  

Available in the following versions:
- Single pole 16 A 250 V~
- 2-pole 16 A 250 V~
- 4-pole 16 A 400 V~

Have space for inserting the supply
busbar.

TIMERS

 

Multi-function timers

  

For switching on a lighting circuit for a
defined length of time.

Have space for inserting the supply
busbar. Self-protection if the pushbutton
is jammed.

 

 Download
brochure

  

CONTACTORS

 

Power contactors

  

Available in power contactor version with
24 V~ and 230 V~ coil

Have space for inserting the supply
busbar.

  

TIME DELAY RELAYS

 

Motor starter time delay relay

  

For controlling the switching devices
(lighting, electronic control box,
signalling) on/off according to a pre-set
period from 0.1 s to 100 h. Available in
the following versions: on delay, off
delay, flashing, motor starter, delay on
closing, delay on power-up, multi-
function.

  

PROGRAMMABLE TIME SWITCHES

 

Digital time switch

  

For switching electrical circuits (heating,
lighting) on and off at selected times over
a programmed period of time.

Available in the following versions:
- Digital time switches: with temporary or
permanent override. Have space for
inserting the supply busbar.
- Analogue time switches

 

 

  

LIGHT SENSITIVE SWITCHES

 

Single function light sensitive switch

   

For switching a lighting circuit on and off
according to the light level: nightfall,
dawn. Supplied with photoelectric cell
housed in an IP55 weatherproof Plexo
box. Available in single function, pre-
programmed and programmable
versions.

  

 

 

REMOTE CONTROL DIMMERS

 

Remote control dimmer for fluorescent sources
with electronic ballast

  

Available for:
- Incandescent loads
- Fluorescent sources with electronic
ballast