Skip to main content
Logo print

GreenUp Access and Premium Charging Solutions for Electric Vehicles | Legrand Egypt

GreenUp Access and Premium Charging Solutions for Electric Vehicles

With the GreenUp Access socket, Legrand makes it easy to charge vehicles at home. Inexpensive, simple to install, safe, they can also be used for all conventional purposes, and are specially prewired so they can easily be replaced with a mode 3 charging station.

Ready to install pack and GreenUp Access kit

Ready to install pack and GreenUp Access kit


The ready to install pack consists of a heavy duty socket identified for electric vehicles + a fixing base + an RCBO.

8 to 16 A charging, in complete safety, of all electric vehicles with a mode 1 or mode 2 cable.

Detection system patented by Legrand, vehicles detect the secure GreenUp infrastructure and select the maximum power that can be supplied by the socket, resulting in a shorter charging time.

The kit contains all the ready to install pack items + a Plexo³ cabinet and a 45 A electricity meter.

Flush mounting GreenUp Access sockets

Flush mounting GreenUp Access sockets


With its IK 10 protection giving it excellent resistance to harsh environments, the GreenUp Access socket is perfect for use in public car parks and lock ups.

8 to 16 A charging of all electric vehicles with a mode 1 or mode 2 cable, regardless of how much charging power is required by the vehicle (detection system patented by Legrand).

Plastic GreenUp Premium charging stations

Plastic GreenUp Premium charging stations


The GreenUp Premium charging station is used for charging vehicles in mode 2 and mode 3.

With its native Bluetooth connection it can be used to control charging locally via the EV CHARGE application. When connected to the IP or WiFi network with the communication kit (optional), it allows remote control from a smartphone, tablet computer or PC, wall fixing or floor standing (optional).

 

Power ratings:

  • 3.7/4.6 kW - single phase charging station
  • from 3.7 to 7.4 kW (adjustable) - single phase charging station
  • from 11 to 22 kW (adjustable) - three phase charging station
Metal GreenUp Premium charging stations

Metal GreenUp Premium charging stations


The GreenUp Premium charging station is used for charging vehicles in mode 2 and mode 3.

Interoperable charging station for easier management, it can be controlled by a charging company and easily integrated in the car park operator's billing system.

Payment for the electricity used can be added to the cost of parking in the space, wall fixing or floor standing (optional).

Power ratings:

  • 3.7/4.6 kW - single phase charging station
  • from 3.7 to 7.4 kW (adjustable) - single phase charging station
  • from 11 to 22 kW (adjustable) - three phase charging station

Managing standard charging


GreenUp Premium charging stations offer the option of managing charging locally thanks to the integrated Bluetooth, charging station configuration and management using a smartphone or tablet via the app (compatible with IOS or Android).

Available functions, daily charging program, display of charging station operation, charging station activation/deactivation, log, consumption monitoring with cloud data storage, firmware updates.

Managing charging with the communication kit


The communication kit (optional) can be used for managing functions and remote configuration of GreenUp Premium charging stations, on a smartphone, tablet or PC via IP RJ 45 or WiFi.

Combined with centralised or standalone readers, it controls access via an RFID card.

A bank of charging stations can be managed via the Legrand web server.


ecat_legrand

International E-catalog

Consult the technical characteristics of our products. Search by product code, name and category. (consult with your commercial advisor for stock availability).

DISCOVER MORE