Skip to main content
Logo print

UPS Accessories | Legrand Egypt

Communication Accessories

Network interfaces, for remote control of UPS. Sensors for monitoring the ambient temperature and humidity. Communication and supervision software for accessing the operating parameters of the UPS, carrying out full diagnostics and configuring specific functions.

Network Interfaces

Network Interfaces


The network interfaces for managing UPS do not require any external software. They include a proprietary system capable of real-time control of the operation of the UPS and managing numerous events (power failure, overload, bypass, problem, etc.) and as a result executing a series of actions.

Sensors

Sensors


The range consists of two different types of sensors, according to the type of connection to the UPS.

Software

The management software provides two main functions: UPS management and control: UPS Communicator and UPS Management Software; UPS supervision (monitoring and remote control): RCCMD, UNMS.

Battery Cabinets

Battery Cabinets


Universal battery cabinets for all three-phase Legrand UPS from 10kVA up to 800kVA power range.