Time setting
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
Astro program
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
With brightness sensor connection
-
Max. power
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
Compliant with UK Building Regulations Part M
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
Tube diameter for wall mounted product
-
Contains Batteries and/or Accumulator
-
Illumination
-
Illumination
Plexo™ - double pole switch - White - mechanism
Plexo™ - intermediate - Grey - surface
Plexo™ - double pole switch 16AX indicator - Grey - mechanism
Plexo™ - Switch 66 - 1 gang - 2 way - 20 A 250 V~ - flush mounting
Plexo™ - Switch 66 - 1 gang - 2 way - 20 A 250 V~ - Grey
Plexo™ - Switch 66 - 1 gang - 1 way Double pole + indicator - 20 A 250 V~ - flush mounting
Plexo™ - Switch 66 - 1 gang - 1 way Double pole - 20 A 250 V~ - Grey
Plexo™ - Switch 66 - 2 gang - 2 way - 20 A 250 V~ - flush mounting
Plexo™ - Switch 66 - 2 gang - 2 way - 20 A 250 V~ - Grey
Plexo™ - 1 gang 2-way switch indicator - Anthracite - surface
Plexo™ - 1 gang 2-way switch locator - Anthracite - surface
Plexo™ - 2 gang 2-way switch or 2 gang push button - Anthracite - surface
Plexo™ - 1 gang 2-way switch - White - flush
Plexo™ - Push-button 66 - 1 gang - 2 way - 6 A 250 V~ - flush mounting
Plexo™ - 1 gang 2-way switch - Grey - mechanism
Plexo™ - 1 gang 2-way switch indicator - Grey - mechanism
Plexo™ - 1 gang 2-way switch locator - Grey - mechanism
Plexo™ - 2 gang 2-way switch or 2 gang push button - Grey - mechanism
Plexo™ - double pole switch - Grey - mechanism
Plexo™ - ronis key operated switch 2 positions - Grey - mechanism
Plexo™ - ronis key operated switch 3 positions - Grey - mechanism
Plexo™ - 1 gang 2-way switch - White - mechanism
Plexo™ - 1 gang 2-way switch indicator - White - mechanism
Plexo™ - 1 gang 2-way switch locator - White - mechanism