-
Type of connector connection 1
-
Type of connector connection 2
-
Fire retardant version
-
Category
-
Fire retardant version
-
Category
-
Category
-
Type of connector connection 2
-
Category
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Anti-kink sleeve
-
Anti-kink sleeve
-
Anti-kink sleeve
-
Locking lever
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Cable type
-
Cable type
-
Cable type
-
Cable type
-
Cable type
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Cable construction
-
Cable construction
-
AWG-size
-
AWG-size
-
AWG-size
-
AWG-size
-
Pin assignment
-
Oil resistant according to EN IEC 60811-404
-
NVP value
-
NVP value
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Cable nature for connection
Patch cord category 6A S/FTP PVC yellow 0,3 meter
Patch cord category 6A S/FTP PVC yellow 1 meter
Patch cord RJ45 category 6 U/UTP PVC blue 1m
Patch cord RJ45 category 6 U/UTP PVC blue 2m
Patch cord RJ45 category 6 U/UTP PVC blue 3m
Patch cord RJ45 category 6 U/UTP PVC blue 5m
Patch cord category 6A S/FTP PVC yellow 1m
Patch cord category 6A S/FTP PVC yellow 2m
Patch cord category 6A S/FTP PVC yellow 3m
Cord for area distribution box - Category 5e - U/UTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 5e - F/UTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 5e - F/UTP - RJ45/RJ45 - LSZH - 20 m
Cord for area distribution box - Category 6 - U/UTP - RJ45/RJ45 - LSZH - 8 m
Cord for area distribution box - Category 6 - U/UTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 6 - U/UTP - RJ45/RJ45 - LSZH - 20 m
Cord for area distribution box - Category 6 - F/UTP - RJ45/RJ45 - LSZH - 8 m
Cord for area distribution box - Category 6 - F/UTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 6 - F/UTP - RJ45/RJ45 - LSZH - 20 m
Cord for area distribution box - Category 6A - S/FTP - RJ45/RJ45 - LSZH - 8 m
Cord for area distribution box - Category 6A - S/FTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 6A - S/FTP - RJ45/RJ45 - LSZH - 20 m
Patch cord RJ45 category 5 U/UTP PVC grey 1m
Patch cord RJ45 category 5 U/UTP PVC grey 2m
Patch cord RJ45 category 5 U/UTP PVC grey 3m