Fan module with 6 fans and analog thermostat 2P+E british standard plug
Linkeo
LEGRAND
Fan module with 6 fans and analog thermostat 2P+E british standard plug
REF. 446904
EAN.
3414972027731
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of fans | 6 |
---|---|
Operating voltage AC 50 Hz | 220-220 V |
Operating voltage AC 60 Hz | 220-220 V |
Voltage type | AC |
Suitable for wall built-in | No |
Built as slide-in ventilator | No |
Air circulator | Yes |
Roof ventilator | Yes |
With filter | No |
With protective cover | Yes |
Volume flow, freeblowing | 0.025 m³/h |
Rated power | 8 W |
EMC-version | No |
Noise emission | 54 dB(A) |
Degree of protection (IP) | IP20 |
---|---|
Degree of protection (NEMA) | Other |
Mounting method | Screw mounting |
Suitable for 19 inch rack mounting | No |
Colour | Black |
RAL-number | 9005 |
Width | 409 mm |
Height | 44 mm |
Depth | 530 mm |
Degree of impact strength (IK) | Not applicable |
Supply current | 0.05-0.05 A |
Frequency | 50-60 Hz |
Prewired | Yes |
document title
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION