Cabling cabinet 19 inches wide glass front door and blind steel rear door 24U 800x800x1300mm supplied with side panels
Nexpand
LEGRAND
Cabling cabinet 19 inches wide glass front door and blind steel rear door 24U 800x800x1300mm supplied with side panels
REF. 446430
EAN.
3414972237499
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting level | Front and rear |
---|---|
Type of profile rail | L-shaped |
Number of doors | 2 |
Type of ventilation | None |
Width | 800 mm |
Height | 1177 mm |
Depth | 800 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 24 |
Max. load capacity | 1500 kg |
With roof plate | Yes |
With earthing | Yes |
With front door | Yes |
Material front door | Glass |
Front door locking system | Two-point |
---|---|
With rear door | Yes |
Material rear door | Steel |
With glazed door | Yes |
With sidewall | Yes |
With base | No |
With vertical cable management | No |
Material | Aluminium |
Surface finishing | Powder coating |
Colour | Black |
Model | With permanent frame |
RAL-number | 9005 |
Demountable | Yes |
Degree of protection (IP) | IP20 |
document title
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION