Skip to main content
Logo print
title

2P+T 10A China + 2P US champagne

LEGRAND

2P+T 10A China + 2P US champagne

REF. 571898 EAN. 3414972541725
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Number of active contacts (flat) 4
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Imprint/indication Scanable symbol/barrier free
Connection type Screwed terminal
With enhanced contact protection Yes
Colour Other
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Porcelain
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
With on/off switch No
Nominal current 10 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 34 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
Built-in depth 25.5 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Terminal marking indication Yes
Prewired No
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²
Cover Central cover plate
Connected object No

document title

1 document
Catalogue Commercial Page
ex223001_0577.pdf pdf (0.07 Mo)