-
Type of covering
-
Material
-
Material
-
Number of DIN-rails
-
Perforated
-
Perforated
-
Number of modular spacings per DIN-rail
-
Surface protection
-
Surface protection
-
Model
-
With N-PE clamp
-
Model
-
Surface protection
-
With cover
-
With mounting plate
-
Pre-stamping
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
Modular chassis to compose power mounting plate for Atlantic and Marina cabinets width 600
Modular chassis to compose power mounting plate for Atlantic and Marina cabinets width 800
Cable entry plate - for Atlantic cabinets width 600/800 mm - IP43 with brush
Open-work plate Cabstop - IP 55 - for Atlantic cabinets - 14 entries
Open-work plate Cabstop - IP 55 - for Atlantic cabinets - 14 entries + 1 reserve
Open-work plate Cabstop - IP 55 - for Atlantic cabinets - 30 entries + 1 reserve
Open-work plate Cabstop - IP 55 - for Atlantic cabinets - 30 entries+ 2 reserves
Plain plate - for Marina enclosures height 1800 x width 800 - galvanized steel
Lina 12.5 plate - for Marina enclosures - height 1400 x width 800 mm
Lina 25 perforated plate - for Marina enclosures - height 1400 x width 800 mm
Plain plate - for Marina enclosures height 1600 x width 800 - galvanized steel
Plain plate - for Marina enclosures height 1400 x width 800 - galvanized steel
Lina 12.5 perforated plate - for industrial cabinets Atlantic and Atlantic stainless steel h. 300 x w. 200
Lina 12.5 perforated plate - for industrial cabinets Marina h. 300 x w. 220 mm
Lina 12.5 perforated plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina 300x400 or 400x300
Lina 25 perforated plate - for industrial cabinets Atlantic, Atlantic stainless steel h. 600 x w. 800 mm
Lina 25 perforated plate - for industrial cabinets Atlantic, Atlantic stainless steel h. 300 x w. 200
Lina 25 perforated plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 600 x w. 1000 mm
Lina 12.5 perforated plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 500 x w. 400 mm
Lina 25 perforated plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 1000 x w. 1200 mm
Lina 25 perforated plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 300 x w. 400 mm
Lina 25 perforated plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 400 x w. 300 mm
Lina 25 perforated plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 400 x w. 600 mm
Lina 25 perforated plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 500 x w. 400 mm