DPX3 160/250 DIRECT ROTARY HANDLE DIRECT EMERGENCY
DPX3 160/250-ROTARY HANDLE VARI-DEPTH EMERGENCY
Motor operator for DPX3 630 breakers+customer assembled+direct action type+front installation+230V ac available voltage
C-section aluminium bar 30x14 mm - length 1600 mm and cross section 323 mm
Rear terminals for DMX3 1600 device, 3 poles in fixed version
Rear terminals for DMX3 1600 device, 4 poles in fixed version
Rear terminals for DMX3 1600 device, 3 poles in draw-out version
Rear terminals for DMX3 1600 device, 4 poles in draw-out version
Base for draw-out DMX3 1600 device, 3 poles in draw-out version
Base for draw-out DMX3 1600 device, 4 poles in draw-out version
DPX3 160/250 DIRECT ROTARY HANDLE DIRECT STANDARD BLACK
DPX3 160/250- DIRECT ROTARY HANDLE VARY-DEPTH DIRECT DOOR IP54 STD BLACK
DPX3 160/250 KEYLOCK ROT.HANDLE DIR.
DPX3 160/250 KEYLOCK A ROT.HANDLE DIR.
DPX3 160/250 KEYLOCK B ROT.HANDLE DIR.
DPX3 160/250 KEYLOCK ROT.HANDLE VD.
DPX3 160/250 KEYLOCK A ROT.HANDLE VD.
Cage terminals - Set of 60 pieces 125 A
Insulation shield - for DMX³ / DMX³-I 1600 - fixed version - 3P
Insulation shield - for DMX³ / DMX³-I 1600 - fixed version - 4P
Insulation shield - for DMX³ / DMX³-I 1600 - draw-out version - 3P
Auxiliary signalling contact for Vistop 63A to 160 A
Auxiliary contact for ''on/off'' signalling - for Vistop 63 to 160 A
Cage terminals for connection to DRX 125 HP devices