IP - RS485 and Ethernet converter 90V~ to 260V~ - 3 modules
Auxiliary contact DX³ - 6 A 250 V~ - 0.5 module
Fault signalling contact DX³ - 6 A 250 V~ - 0.5 module
Auxiliary or Fault signalling contact DX³ - 6 A 250 V~ - 0.5 module
Aux. + Fault signalling or aux. + aux. contact DX³ - 6 A 250 V~ - 1 module
Self-protected SPD - for consumer unit - T2 - Imax 12 kA/pole - 1P+N left
Surge arrester - subscriber board protection - monobloc/Type 2 - 4P protected
Plug-in replacement modules for self-protected SPD - Cat.Nos 0 039 51/53
Surge arrester - switchboard protection - protected Type 2 - 2P, combinable
Surge arrester - switchboard protection - protected Type 2 - 4P
Plug-in replacement modules for self-protected SPD - Cat.Nos 0 039 71/73
SPD - T2 - Imax 20 kA/pole - 1P
Lightning arrester T2 20KA 2 poles
Lightning arrester T2 20KA 4 poles
SPD - T2 - Imax 20 kA/pole - 1P+N - neutral on left hand side
SPD - T2 - Imax 20 kA/pole - 3P+N - neutral on left hand side
Lightning arrester T2 40KA 2 poles
Lightning arrester T2 40KA 4 poles
SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 1P
SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 3P
SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 4P
SPD - T2 - Imax 40 kA/pole - 1P
T1+T2 8KA 3 poles Surge arrester
SPD - T2 - Imax 40 kA/pole - 3P