Wiremesh cable trays 42U width 200mm
Nexpand
LEGRAND
Wiremesh cable trays 42U width 200mm
REF. 446460
EAN.
3414972237611
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cabling panel |
---|---|
Material | Metal |
Suitable for 19 inch mounting | Yes |
Width | 200 mm |
---|---|
Number of height units | 42 |
Colour | Black |
document title
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION