Wireless interconnectable smoke alarm detector - 85 dB at 3 meters
LEGRAND
Wireless interconnectable smoke alarm detector - 85 dB at 3 meters
REF. 040528
EAN.
3245060405281
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Operating principle | Optical |
---|---|
Loudness | 85 dB(A) |
Smoke switcher | Yes |
With orientation lighting | No |
Type of test-/pause button | Test button |
Mounting method | Built-in |
Separate socket needed | Yes |
Standalone | No |
Networkable via cable | No |
Networkable via radiografic (standard) | Yes |
Networkable via radio (optional) | Yes |
Max. number networkable | 12 |
Current supply primary | Battery/accumulator |
---|---|
With voltage indication | Yes |
With backup battery | No |
Colour | White |
RAL-number (similar) | 9010 |
Degree of protection (IP) | IP20 |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Height/depth | 61 mm |
Diameter | 110 mm |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION