Wall mounting lugs (4) - for Marina cabinets height 300 - max. load 100 kg
Marina
LEGRAND
Wall mounting lugs (4) - for Marina cabinets height 300 - max. load 100 kg
REF. 036408
EAN.
3245060364083
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting kit |
---|---|
Suitable for enclosure building width | 300 mm |
Suitable for enclosure building height | 200 mm |
Suitable for enclosure building depth | 160 mm |
Width | 25 mm |
Height | 60 mm |
Depth | 14.5 mm |
---|---|
Max. load capacity | 100 kg |
Material | Plastic |
Colour | Grey |
RAL-number | 7035 |
document title
2 documents
Technical Sheet
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION