Vertical supports kit for flush floor box, capacity 12 modules (composed by 2 supports 6 modules)
LEGRAND
Vertical supports kit for flush floor box, capacity 12 modules (composed by 2 supports 6 modules)
REF. 088124
EAN.
3414970756084
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of appliances to build in | 9 |
---|---|
Number of conduit inlets | 6 |
Length | 264 mm |
Width | 219 mm |
Depth | 80 mm |
Model | Support shape |
---|---|
Mounting method installation unit | Snap |
Number of strain relieves | 4 |
Material | Other |
document title
5 documents
Technical Sheet
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
10 documents
BIM Data
BIM Data
BIM Data
BIM Data
3D Autocad
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION