Vertical cable guides for Linkeo 47U cabinet
Linkeo
LEGRAND
Vertical cable guides for Linkeo 47U cabinet
REF. 646422
EAN.
3414970968265
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable bracket |
---|---|
Material | Metal |
Suitable for 19 inch mounting | No |
Height | 2105 mm |
Width | 300 mm |
Length | 25 mm |
Number of height units | 47 |
---|---|
Colour | Aluminium |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
Halogen free | Yes |
Fitted with door or cover | No |
document title
5 documents
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION