Upright to be cut Lina 25 - for cabinets - L. 3 m
LEGRAND
Upright to be cut Lina 25 - for cabinets - L. 3 m
REF. 036192
EAN.
3245060361921
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Fastening profile |
---|---|
Suitable for enclosure building width | 1200 mm |
Suitable for enclosure building height | 1400 mm |
Suitable for enclosure building depth | 400 mm |
Width | 29 mm |
Height | 3000 mm |
---|---|
Depth | 17 mm |
Material | Metal |
Colour | Zinc |
document title
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION