Skip to main content
Logo print

Trip-free switch DMX3-I 4000 4 poles, fixed version and with rated current of 4000A and electronic protection unit.

DMX³ -I 4000 LEGRAND

Trip-free switch DMX3-I 4000 4 poles, fixed version and with rated current of 4000A and electronic protection unit.

REF. 028698 EAN. 3245060286989
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Max. rated operation voltage Ue AC 690 V
Rated operating voltage 230-690 V
Rated permanent current Iu 4000 A
Rated permanent current at AC-21, 400 V 4000 A
Rated short-time withstand current lcw 85 kA
Rated operation power at AC-23, 400 V 1600 kW
Conditioned rated short-circuit current Iq 85 kA
Number of poles 4
Number of auxiliary contacts as normally closed contact 4
Number of auxiliary contacts as normally open contact 4
Number of auxiliary contacts as change-over contact 4
Motor drive optional Yes
Motor drive integrated Yes
Voltage release optional Yes
Device construction Built-in device fixed built-in technique
Suitable for floor mounting Yes
Suitable for front mounting 4-hole No
Suitable for front mounting centre No
Suitable for distribution board installation Yes
Suitable for intermediate mounting No
Colour control element Grey
Type of control element Push button
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Degree of protection (IP), front side IP30

document title

8 documents
Technical Guide
Y2958H.pdf pdf (88.32 Mo)
Technical Sheet
Technical Sheet
Y2687H.pdf pdf (11.91 Mo)
Workshop Book
EXB21001_FR.pdf pdf (35.06 Mo)
Technical Sheet
Instruction Use
Y2762C.pdf pdf (50.44 Mo)
Workshop Book
EXB13081_EN.pdf pdf (34.76 Mo)
Technical Guide
1 document
Catalogue Commercial Page
ex223001_0224.pdf pdf (0.04 Mo)
1 document
3D Autocad
028698.dwg dwg (0.19 Mo)
1 document
Agreement
OC / CB-60530 (1.16 Mo)