Skip to main content
Logo print

Transparent door for XL3 S 630 enclosures usable faceplate height 1650 mm width 36 modules

XL³ S 630 LEGRAND

Transparent door for XL3 S 630 enclosures usable faceplate height 1650 mm width 36 modules

REF. 337813 EAN. 3414970899095
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Compartment door
Version as glazed door Yes
Version as door for disconnecting switch interlocking No
Width 800 mm
Height 1650 mm
EMC-version No
Material Steel
Surface finishing Powder coating
Colour White
Degree of protection (IP) IP40

document title

2 documents
Instruction Use
LE09702AB.pdf pdf (1.29 Mo)
Instruction Use
LE09702AC.pdf pdf (1.28 Mo)
1 document
Catalogue Commercial Page
ex223001_0333.pdf pdf (0.08 Mo)
6 documents
Agreement
LOVAG-IT 18.129 (0.57 Mo)
Agreement
LOVAG-IT 18.002 (0.6 Mo)
Agreement
LOVAG-IT 18.130 (0.56 Mo)
PEP
LGRP-00471-V01.01-EN.pdf pdf (1.01 Mo)
Agreement
LOVAG-IT 18.138 (1.11 Mo)
Agreement