Top panel module for cabinets width 800mm depth 1200mm
Linkeo
LEGRAND
Top panel module for cabinets width 800mm depth 1200mm
REF. 446911
EAN.
3414972027755
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for roof planking | Yes |
---|---|
Suitable for bottom planking | No |
Width | 794.5 mm |
Height | 25 mm |
Depth | 1250 mm |
Suitable for enclosure building width | 780 mm |
Suitable for enclosure building depth | 1200 mm |
Material | Other |
Surface finishing | Powder coating |
Colour | Black |
---|---|
RAL-number | 9005 |
With de-aeration | No |
Suitable for outdoor set-up | No |
With cable entry | No |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -25-70 °C |
Halogen free | No |
Fitted with rainproof plate protection | No |
document title
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION