Thermostat for roof ventilation kit LCS3
LCS³
LEGRAND
Thermostat for roof ventilation kit LCS3
REF. 446098
EAN.
3414971173644
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Thermostat |
---|---|
Rated current In | 2 A |
Temperature setting range | 0-60 °C |
Mounting method | Other |
---|---|
Type of switch function | Change-over contact (NO/NC) |
With digital indication | No |
document title
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION