Skip to main content
Logo print

Thermal overload relay RTX3 65 22-32A Class 10A Differential

RTX³ LEGRAND

Thermal overload relay RTX3 65 22-32A Class 10A Differential

REF. 416707 EAN. 3414970406576
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Adjustable current range 22-32 A
Max. rated operation voltage Ue 690 V
Mounting method Direct attachment
Type of electrical connection of main circuit Screw connection
Number of auxiliary contacts as normally closed contact 1
Number of auxiliary contacts as normally open contact 1
Number of auxiliary contacts as change-over contact 0
Release class CLASS 10

document title

4 documents
Instruction Use
LE07229AB.pdf pdf (2.17 Mo)
Technical Sheet
F01992EN-02.pdf pdf (1.97 Mo)
Technical Guide
Technical Sheet
F01992FR-02.pdf pdf (1.47 Mo)
3 documents
Catalogue Technical Page
ex223001_0294-0295.pdf pdf (0.77 Mo)
Catalogue Technical Page
ex223001_0292-0293.pdf pdf (0.62 Mo)
Catalogue Commercial Page
ex223001_0284.pdf pdf (0.08 Mo)
1 document
3D Autocad
416683.dwg dwg (0.17 Mo)