Terminals for 4 pole DRX 250 HP platform for rear connection
DRX 250HP
LEGRAND
Terminals for 4 pole DRX 250 HP platform for rear connection
REF. 669311
EAN.
3414971255272
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Connection technique |
---|---|
Width | 220 mm |
Height | 110 mm |
Depth | 75 mm |
Operating / setting temperature | -40-70 °C |
---|---|
Storage temperature | -20-70 °C |
Colour | Other |
Halogen free | Yes |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION