Terminals for 3 pole DRX 250 HP platform for rear connection
DPX³ 250HP
LEGRAND
Terminals for 3 pole DRX 250 HP platform for rear connection
REF. 423821
EAN.
3414971232570
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Connection technique |
---|---|
Width | 152 mm |
Height | 305 mm |
Depth | 95 mm |
Operating / setting temperature | -5-70 °C |
---|---|
Storage temperature | -25-85 °C |
Colour | Grey |
Halogen free | Yes |
document title
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION