Skip to main content
Logo print

Synergy™ - Telephone socket Grid module - BT secondary - White

Synergy™ LEGRAND

Synergy™ - Telephone socket Grid module - BT secondary - White

REF. 735451 EAN. 3245067354513
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Duct installation No
Floor box/subfloor mounted No
Type of fastening Screwing
Assembly arrangement Basic element with central cover plate
Type of connector Other
Category 3
Connection type Other
Shielded housing No
Separate earthing connection Yes
With label space No
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP21
Mechanical coding No
Colour coding No
Device width 86 mm
Device height 86 mm
Built-in depth 40 mm
Degree of impact strength (IK) IK04
Operating / setting temperature 5-45 °C
Storage temperature -20-70 °C
Halogen free Yes
Antimicrobial treatment No

document title

1 document
Instruction Use
0064FV1-03.pdf pdf (0.26 Mo)
1 document
Catalogue Commercial Page
ex223001_0733.pdf pdf (0.08 Mo)