Skip to main content
Logo print

Synergy™ - Switch Grid module - 2 way push switch - 10 AX - 250 V~ - White

Synergy™ LEGRAND

Synergy™ - Switch Grid module - 2 way push switch - 10 AX - 250 V~ - White

REF. 735405 EAN. 3245067354056
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Model Single push button
Method of operation Rocker
Number of contacts as normally closed contact 1
Number of contacts as normally open contact 1
Number of contacts as change-over contact 0
Contactless type No
Number of rockers 1
Number of modules (module system) 1
Number of poles 2
Nominal voltage 250 V
Rated current 10 A
With lighting No
With complemantary luminous signal No
Feedback-signal contact No
Connection type Screwed terminal
Mounting method Flush-mounted
Type of fastening Engage (snap)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Label space/information surface No
Imprint None
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK01
Device width 25.5 mm
Device height 57.5 mm
Device depth 30 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 20.5 mm
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 4-4 mm²

document title

1 document
Catalogue Commercial Page
ex223001_0733.pdf pdf (0.08 Mo)
2 documents
Agreement
OC / CB-CN53676 (0.33 Mo)
Agreement
OC / CB-CN53676-M1 (0.82 Mo)