Skip to main content
Logo print

Synergy™ Sleek - Key card switch - Polished Stainless steel

Synergy™ LEGRAND

Synergy™ Sleek - Key card switch - Polished Stainless steel

REF. 832300 EAN. 3414970662484
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Off switch 1-pole
Method of operation Hotel card
Assembly arrangement Basic element with full cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate Yes
Material Metal
Material quality Stainless steel
Halogen free Yes
Antimicrobial treatment No
Surface protection Metallic
Surface finishing Glossy
Colour Stainless steel
Colour of switch operator Stainless steel
Label space/information surface No
Illumination Yes
Function lighting Orientation
Type of lighting LED not exchangeable
Suitable for degree of protection (IP) IP2X
Degree of impact strength (IK) IK01
Nominal voltage 230 V
Rated current 0.25 A
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 86 mm
Device height 86 mm
Device depth 55.5 mm
Built-in depth 33.5 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

document title

1 document
Instruction Use
LE08929AB.pdf pdf (1.09 Mo)
1 document
Catalogue Commercial Page
ex223001_0731.pdf pdf (0.09 Mo)
1 document
Agreement
OC / CB-FR_717745 (0.46 Mo)