Skip to main content
Logo print

Synergy™ - Shaver socket - 240 V - 120 V~ - 50/60 Hz - White

Synergy™ LEGRAND

Synergy™ - Shaver socket - 240 V - 120 V~ - 50/60 Hz - White

REF. 730090 EAN. 3245067300909
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Cover plate
Mounting method Flush-mounted
With hinged lid No
Voltage reversible No
Nominal voltage low value 120 V
Nominal voltage high value 230 V
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Device width 86 mm
Device height 146 mm
Device depth 50 mm
With built-in installation box No
Min. depth of built-in installation box 50 mm
Built-in depth 41 mm
Degree of impact strength (IK) IK01
Degree of protection (IP) IP24
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Antimicrobial treatment No
Connection type Push-in clamp

document title

1 document
Technical Sheet
F00270EN-00.pdf pdf (0.16 Mo)
1 document
Catalogue Commercial Page
ex223001_0720.pdf pdf (0.07 Mo)
1 document
Agreement
OC / CB-FR_709925 (0.54 Mo)