Skip to main content
Logo print

Synergy™ Authentic - 4 gang 2-way switch - 10AX- Glossy gold

Synergy™ LEGRAND

Synergy™ Authentic - 4 gang 2-way switch - 10AX- Glossy gold

REF. 833404 EAN. 3414970667786
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Basic element with full cover plate
Push button switch No
Number of rockers 4
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate No
Material Metal
Material quality Stainless steel
Halogen free Yes
Antimicrobial treatment No
Surface protection Metallic
Surface finishing Glossy
Colour Gold
Colour of switch operator Gold
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP2X
Degree of impact strength (IK) IK01
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 146 mm
Device height 86 mm
Device depth 26 mm
Built-in depth 14 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 4-4 mm²

document title

1 document
Technical Sheet
F02249EN-01.pdf pdf (0.74 Mo)
1 document
Catalogue Commercial Page
ex223001_0722.pdf pdf (0.09 Mo)
2 documents
Agreement
ASTA-781 (0.44 Mo)
Agreement
OC / CB-FR_708093 (0.72 Mo)