Skip to main content
Logo print

Surface mounting socket P17 - IP66/67 - 380/415 V~ - 16 A - 3P+N+E

P 17 Tempra LEGRAND

Surface mounting socket P17 - IP66/67 - 380/415 V~ - 16 A - 3P+N+E

REF. 555359 EAN. 3245065553598
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

CEE socket outlet 16 A 1x16A5p400V
CEE socket outlet 32 A None
CEE socket outlet 63 A None
CEE socket outlet 125 A None
Number of socket outlets with protective contact CEE 7/3 (type F) 1
Protection None
Earth leakage switch None
Number of miniature circuit breakers (MCB) 0
Housing material Plastic
Power supply/connection possibility Other
Diameter cable entry M25
Handling Wall mounting
Degree of protection (IP) IP67
Military model No
Colour Grey
Height 138 mm
Width 93 mm
Depth 140 mm

document title

3 documents
Technical Sheet
F01811FR-02.pdf pdf (3.67 Mo)
Instruction Use
LE05815AA-01.pdf pdf (2.53 Mo)
Technical Sheet
F01811EN-03.pdf pdf (9.37 Mo)
3 documents
Catalogue Commercial Page
ex223001_0527.pdf pdf (0.11 Mo)
Catalogue Technical Page
ex223001_0533.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0534.pdf pdf (0.06 Mo)
3 documents
3D Autocad
555359.dwg dwg (0.13 Mo)
4 documents
Agreement
IMQ-CA02.05950 (0.42 Mo)
Agreement
Agreement
PEP
LGRP-2014-112-V1-EN.pdf pdf (1.02 Mo)

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details