Skip to main content
Logo print

Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - metal

Hypra LEGRAND

Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - metal

REF. 053734 EAN. 3245060537340
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

CEE socket outlet 16 A None
CEE socket outlet 32 A None
CEE socket outlet 63 A 1x63A5p400V
CEE socket outlet 125 A None
Number of socket outlets with protective contact CEE 7/3 (type F) 1
Protection None
Earth leakage switch None
Number of miniature circuit breakers (MCB) 0
Housing material Other
Power supply/connection possibility Other
Diameter cable entry M32
Handling Wall mounting
Degree of protection (IP) IP44
Military model No
Colour Grey
Height 129 mm
Width 106 mm
Depth 0 mm

document title

3 documents
Technical Sheet
F00138FR-04.pdf pdf (1.44 Mo)
Technical Sheet
F00138EN-04.pdf pdf (1.25 Mo)
Instruction Use
LE09817AA.pdf pdf (0.36 Mo)
1 document
Agreement
OC / CB-FR_710636 (0.64 Mo)

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details