Skip to main content
Logo print

Support allows to have 4 additional modules

LEGRAND

Support allows to have 4 additional modules

REF. 653201 EAN. 3414972521536
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Other
Accessory Yes
Spare part No
Material Plastic
Material quality Other
Surface protection Untreated
Halogen free Yes
Colour White

document title

1 document
Technical Sheet
F04150EN-00.pdf pdf (1.2 Mo)
1 document
Catalogue Commercial Page
ex223001_1125.pdf pdf (0.06 Mo)