Skip to main content
Logo print

Straight plug Hypra - IP 66/67-55 - 380/415 V~ - 63 A - 3P+N+E

Hypra LEGRAND

Straight plug Hypra - IP 66/67-55 - 380/415 V~ - 63 A - 3P+N+E

REF. 059448 EAN. 3245060594480
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 63 A
Number of poles 5
Voltage according to EN 60309-2 380-415 V (50+60 Hz) red
Clock hour position 6 h
Identification colour Red
RAL-number 3000
Phase inverter No
Degree of protection (IP) IP67
Connection system Screwed terminal
Cable entry Anti-kink sleeve
Insert direction Straight
Material Plastic
Military model No

document title

3 documents
Technical Sheet
F00130EN-07.pdf pdf (1.29 Mo)
Instruction Use
LE09817AA.pdf pdf (0.36 Mo)
Technical Sheet
F00130FR-07.pdf pdf (1.5 Mo)
1 document
3D Autocad
059448.dwg dwg (0.09 Mo)
2 documents
Agreement
OC / CB-FR_710636 (0.64 Mo)
PEP
LGRP-00207-V01.01-EN.pdf pdf (0.77 Mo)

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details