Skip to main content
Logo print

Straight plug Hypra - IP 44 - 380/415 V~ - 32 A - 3P+N+E - rubber

Hypra LEGRAND

Straight plug Hypra - IP 44 - 380/415 V~ - 32 A - 3P+N+E - rubber

REF. 052954 EAN. 3245060529543
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 32 A
Number of poles 5
Voltage according to EN 60309-2 380-415 V (50+60 Hz) red
Clock hour position 6 h
Identification colour Red
RAL-number 3000
Phase inverter No
Degree of protection (IP) IP44
Connection system Screwed terminal
Cable entry Anti-kink sleeve
Insert direction Straight
Material Rubber
Military model No

document title

2 documents
Technical Sheet
F00138FR-04.pdf pdf (1.44 Mo)
Technical Sheet
F00138EN-04.pdf pdf (1.25 Mo)
1 document
3D Autocad
052954.dwg dwg (0.09 Mo)
1 document
Agreement

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details