Skip to main content
Logo print

Straight plug Hypra - IP 44 - 20/25 V~ - 32 A - 2P - plastic

Hypra LEGRAND

Straight plug Hypra - IP 44 - 20/25 V~ - 32 A - 2P - plastic

REF. 052521 EAN. 3245060525217
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 32 A
Number of poles 2
Voltage according to EN 60309-2 20-25 V (50+60 Hz) violet
Identification colour Purple
RAL-number 4001
Phase inverter No
Degree of protection (IP) IP44
Connection system Screwed terminal
Cable entry Anti-kink sleeve
Insert direction Straight
Material Plastic
Military model No

document title

2 documents
Technical Sheet
F00138FR-04.pdf pdf (1.44 Mo)
Technical Sheet
F00138EN-04.pdf pdf (1.25 Mo)
1 document
3D Autocad
052521.dwg dwg (0.07 Mo)
1 document
Agreement