Skip to main content
Logo print

Straight plug Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - plastic

Hypra LEGRAND

Straight plug Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - plastic

REF. 052042 EAN. 3245060520427
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 16 A
Number of poles 3
Voltage according to EN 60309-2 200-250 V (50+60 Hz) blue
Clock hour position 6 h
Identification colour Blue
RAL-number 5005
Phase inverter No
Degree of protection (IP) IP44
Connection system Screwed terminal
Cable entry Anti-kink sleeve
Insert direction Straight
Material Plastic
Military model No

document title

2 documents
Technical Sheet
F00138FR-04.pdf pdf (1.44 Mo)
Technical Sheet
F00138EN-04.pdf pdf (1.25 Mo)
1 document
3D Autocad
052042.dwg dwg (0.08 Mo)
2 documents
PEP
LGRP-2015-016-V1-EN.pdf pdf (0.62 Mo)
Agreement

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details