Skip to main content
Logo print

SPX-D 3P+N 630A NH03

LEGRAND

SPX-D 3P+N 630A NH03

REF. 605113 EAN. 3245066051130
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles 4
Number of knife blade fuse holders 3
Number of fuse switch disconnectors 0
Concurrently switching neutral conductor No
Rated current 630 A
Mounting method Mounting plate
Construction size Other
With cover Yes
Height 317 mm
Width 426 mm
Depth 314 mm

document title

2 documents
Technical Sheet
F00895EN-00.pdf pdf (3.13 Mo)
Instruction Use
LE02205AA.pdf pdf (0.28 Mo)
1 document
3D Autocad
605113.dwg dwg (0.22 Mo)