Skip to main content
Logo print
title

SPX-D 3P+N 400A NH02

LEGRAND

SPX-D 3P+N 400A NH02

REF. 605112 EAN. 3245066051123
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles 4
Number of knife blade fuse holders 3
Number of fuse switch disconnectors 0
Concurrently switching neutral conductor No
Rated current 400 A
Mounting method Mounting plate
Construction size Other
With cover Yes
Height 246 mm
Width 329 mm
Depth 214 mm

document title

2 documents
Instruction Use
LE02204AA.pdf pdf (0.28 Mo)
Technical Sheet
F00895EN-00.pdf pdf (3.13 Mo)
1 document
3D Autocad
605112.dwg dwg (0.23 Mo)