Spiral sleeving - for Transcab cable ducting - 12 mm
LEGRAND
Spiral sleeving - for Transcab cable ducting - 12 mm
REF. 636178
EAN.
3245066361789
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Depth | 25 m |
---|---|
Model | Spiral hose |
Nominal diameter | 12 mm |
Material | Plastic |
Material quality | Polyethylene (PE) |
Transparent | Yes |
Operating temperature | -15-85 °C |
---|---|
Halogen free | Yes |
UV resistant | No |
Wall thickness | 1.5 mm |
Filament width | 10 mm |
Bundle diameter | 10-40 mm |
document title
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION